Product Details
Drip prevention valves
Air operated valve / Drip prevention valve integrated
- Model No.
- AMDS
- Industry
- Semiconductor manufacturing process (pre-process)
It has a compact structure that ensures draining and controls the drip prevention with high precision. It can be used to prevent problems such as poor chemical liquid discharge to wafers.
It supports optimized custom design according to the fluid viscosity.
An air operated valve integrated type that has been downsized and reduces steps in piping.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Prevents fluid dripping]
It can be adjusted to optimal drainage by combining it with a fine-speed type speed controller.
Air operated valve / drip prevention valve integrated.
[Operational principle]
When using a fluid, apply air pressure to the operation port and lower the diaphragm.
When stopping the fluid, releasing the air from the operation port to the atmosphere will cause the diaphragm to rise due to the force of the spring and the volume inside the drip prevention valve to increase, preventing the fluid from dripping.
- Variations
-
- Model No.AMDSZ0
- Product name
- Small bore size
- Maximum drip prevention amount
- 0.04 cm3
- Connection size (tube exterior/thread diameter)
- 1/8”, 3 mm
- Connection
- Super Type, Super 300, F-LOCK20 / 60
- Remarks
- Model No.AMDS00
- Product name
- Medium bore size
- Maximum drip prevention amount
- 0.12 cm3
- Connection size (tube exterior/thread diameter)
- 1/8”, 1/4”, 6 mm, 6.35 mm
- Connection
- Super Type, Super 300, F-LOCK20 / 60, Final Lock, Flaretek
- Remarks