Product Details
Air operated valves
Air operated valve for chemical liquids (for liquid discharge)
- Model No.
- LYX
- Industry
An air operated valve that can instantaneously discharge a large amount of waste fluid.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[For large volume drainage]
Two types of connecting options, PVC union and flange, are available.
- Variations
-
- Model No.LYX-08※
- Product name
- 2-port valve
- Port size
- 25, 30, 40, 50 mm
- Orifice size
- 25 to 50 mm
- Connection variations
- PVC union
- Remarks
- Model No.LYX-14※
- Product name
- 2-port valve
- Port size
- 65, 75, 80, 100 mm
- Orifice size
- 65 to 100 mm
- Connection variations
- PVC union, JIS 5K flange
- Remarks
- Model No.LYX-088※
- Product name
- 3-port valve
- Port size
- 30, 40, 50 mm
- Orifice size
- 32 to 50 mm
- Connection variations
- PVC union
- Remarks