Product Details
Air operated valves
Air operated valve for chemical liquids (large bore size)
- Model No.
- LYX
- Industry
An air operated valve with a large bore size (cutting body) of 1.5 inches.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Large bore size]
The largest valve among CKD's diaphragm valves (Teflon body) for chemical liquid.
Supports large piping for chemical liquid supply equipment, etc.
- Variations
-
- Model No.LYX-1380
- Product name
- Air operated valve
- Connection size (tube outer diameter)
- 1 1/2”
- Orifice size
- 40 mm
- Connection
- Super 300 type Pillar fitting P Series
- Remarks