Product Details
Air operated valves
Air operated valve for chemical liquids
- Model No.
- LMD
Discontinued 2023 06 30
- Industry
【Discontinued model】
Alternative model :
LMD0※:AMD※※2・AMG※※2・GAMD※※2・GAMD0※2A Series
LMD3・4・5※:AMD※※3R・AMG※※3R・GAMD※※3R Series
A high-quality air operated valve for chemical liquids that uses a new flare.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[For middle range]
A high-quality product for middle range applications.
[FIT-ONE fitting used]
A new flare fitting (FIT-ONE) is used.
- Variations
-
- Model No.LMD
- Product name
- Air operated valve
- Connection size (tube outer diameter)
- 1/4”, 3/8”, 1/2”, 3/4”, 1” 6 mm, 10 mm, 12 mm, 25 mm
- Orifice size
- 8 to 20 mm
- Connection
- FIT-ONE fitting
- Remarks
- Discontinued
2023 06 30Old Catalog