Product Details
Air operated valves
Air operated valve for chemical liquids
- Model No.
- AMD※※・AMG※※
Discontinued some variations
- Industry
- Semiconductor manufacturing process (pre-process)
Basic air operated valve for chemical liquids.
A lineup of basic fittings.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
It can be used for coaters and developers that use organic solvent.

- Variations
-
- Model No.AMDZ※
- Product name
- 2-port valve (Miniature)
- Orifice size
- 2 to 4 mm
- Connection size (tube exterior/thread diameter)
- 1/8”, 1/4”, 3 mm, 6 mm
- Connection
- Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek, Rc
- Remarks
- Model No.AMD0※
- Product name
- 2-port valve (Compact)
- Orifice size
- 2 to 4 mm
- Connection size (tube exterior/thread diameter)
- 1/8”, 1/4”, 3 mm, 6 mm
- Connection
- Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek, Rc
- Remarks
- Model No.AMGZ※
- Product name
- 3-port valve (Miniature)
- Orifice size
- 2 to 4 mm
- Connection size (tube exterior/thread diameter)
- 1/8”, 1/4”, 3 mm, 6 mm
- Connection
- Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek
- Remarks
- Model No.AMG0※
- Product name
- 3-port valve (Compact)
- Orifice size
- 2 to 4 mm
- Connection size (tube exterior/thread diameter)
- 1/8”, 1/4”, 3 mm, 6 mm
- Connection
- Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek
- Remarks
- Model No.AMD※※
- Product name
- 2-port valve (Medium to large type)
- Orifice size
- 8 to 25 mm
- Connection size (tube exterior/thread diameter)
- 3/8”, 1/2”, 3/4”, 1” 10 mm, 12 mm, 25 mm
- Connection
- Super Type, F-LOCK20/20A, Rc
- Remarks
- Discontinued
2018 09 30