Product Details
Air operated valves
Air operated valve for chemical liquids
- Model No.
- AMD※※2・AMG※※2・GAMD※※2・GAMD0※2A
Discontinued some variations
- Industry
- Semiconductor manufacturing process (pre-process)
Standard of air operated valve for chemical liquids.
This series has the most abundant connection options for molded parts.
Two manifold options are available.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Abundant connection options] (AMD**2, AMG**2, GAMD**2 Series)
Resin body: Super type, Super 300, F-LOCK 20 / 60, Final Lock, Final Lock, Flaretek, Rc, polyvinyl chloride union
SUS body: Rc, SUS tube, double barbed[Mix manifold also supported] (GAMD0*2A Series)
GAMD0*2A Series with a unique split body structure that can support the mix manifold with a short delivery time.
Fitting size / fitting direction, actuator to be mounted (actuation, options, etc.) and the like can be selected with the standard products.
- Variations
-
- Model No.AMD※※2
- Product name
- 2-port valve
- Connection size (tube exterior)
- 1/8 ”, 1/4”, 3/8 ”, 1/2”, 3/4 ”, 1” 6 mm, 8 mm, 10 mm, 12 mm, 25 mm
- Orifice size
- 3.5 to 20 mm
- Connection
- Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek, Rc, Polyvinyl chloride union (SUS tube, double barbed)
- Remarks
- Model No.AMG※※2
- Product name
- 3-port valve
- Connection size (tube exterior)
- 3/8”, 1/2”, 3/4”, 1” 10 mm, 12 mm, 25 mm
- Orifice size
- 6 to 20 mm
- Connection
- Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek
- Remarks
- Model No.GAMD※※2
- Product name
- Manifold
- Connection size (tube exterior)
- 3/8”, 1/2”, 3/4”, 1” 10 mm, 12 mm, 25 mm
- Orifice size
- 6 to 20 mm
- Connection
- Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek
- Remarks
- Model No.AMD※※2-B
- Product name
- 2-port valve/high pressure (both ports 0.3 MPa)
- Connection size (tube exterior)
- 1/8 ”, 1/4”, 3/8 ”, 1/2”, 3/4 ”, 1” 6 mm, 8 mm, 10 mm, 12 mm, 25 mm
- Orifice size
- 3.5 to 20 mm
- Connection
- Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek, Rc, Polyvinyl chloride union (SUS tube, double barbed)
- Remarks
- Model No.AMD※※2-Q
- Product name
- 2-port valve, high pressure type (both ports at 0.4 MPa)
- Connection size (tube exterior)
- 1/8 ”, 1/4”, 3/8 ”, 1/2”, 3/4 ”, 1” 6 mm, 8 mm, 10 mm, 12 mm, 25 mm
- Orifice size
- 3.5 to 20 mm
- Connection
- Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek, Rc, Polyvinyl chloride union (SUS tube, double barbed)
- Remarks
- Model No.AMG※※2-B
- Product name
- 3-port valve/high pressure (both ports 0.3 MPa)
- Connection size (tube exterior)
- 3/8”, 1/2”, 3/4”, 1” 10 mm, 12 mm, 25 mm
- Orifice size
- 6 to 20 mm
- Connection
- Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek
- Remarks
- Model No.AMG※※2-Q
- Product name
- 3-port valve, high pressure type (both ports at 0.4 MPa)
- Connection size (tube exterior)
- 3/8”, 1/2”, 3/4”, 1” 10 mm, 12 mm, 25 mm
- Orifice size
- 6 to 20 mm
- Connection
- Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek
- Remarks
- Model No.GAMD※※2-B
- Product name
- Manifold/high pressure (both ports 0.3 MPa)
- Connection size (tube exterior)
- 3/8”, 1/2”, 3/4”, 1” 10 mm, 12 mm, 25 mm
- Orifice size
- 6 to 20 mm
- Connection
- Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek
- Remarks
- Model No.GAMD※※2-Q
- Product name
- Manifold, high pressure type (both ports at 0.4 MPa)
- Connection size (tube exterior)
- 3/8”, 1/2”, 3/4”, 1” 10 mm, 12 mm, 25 mm
- Orifice size
- 6 to 20 mm
- Connection
- Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek
- Remarks
- Model No.AMD5※2-15AU・AMD5※2-20AU
- Product name
- 2-port valve PVC union fitting integrated
- Connection size (tube exterior)
- Orifice size
- Connection
- Remarks
- Discontinued
2009 09 30
- Model No.GAMD0※2A
- Product name
- Split manifold
- Connection size (tube exterior)
- 1/4”, 3/8”, 1/2” 6 mm, 8 mm, 10 mm, 12 mm
- Orifice size
- 6 mm
- Connection
- Super 300
- Remarks
- Discontinued
2023 06 30Old Catalog