Product Details
Space saving cylinders
Cartridge cylinder
- Model No.
- CAT
- Industry
Cylinder outside diameter is full-thread thumb size. This cylinder is a miniature single acting cylinder that returns with spring when pulled.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Miniature size]
Total length of the cylinder reduced significantly. Miniature with bore φ6 to φ15.
Can be mounted in a small space, downsizing equipment.[Easy mounting]
As the tube outer diameter is threaded, it is easy to mount on the jig or panel, etc.[2 types of mounting methods]
For mounting types, the inset and panel mounting types are available.
For the inset, sealing method with a washer is used and O-ring / reaming, etc., is not required.[End shape options]
For end shape of the piston rod, male thread and without thread are available. Select according to the purpose.
- Variations
-
- Model No.CAT
- Product name
- Single acting / push
- Bore size
- φ6, φ10, φ15
- Stroke length (mm)
- 5, 10, 15
- Remarks