Product Details
High vacuum components
Manual valve for high vacuum
- Model No.
- MVB
Discontinued some variations
- Industry
- Semiconductor manufacturing process (pre-process)
- Semiconductor manufacturing process (post-process)
A handle rotary manual valve for high vacuum.
Aluminum and SUS bodies are available.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Aluminum body]
With the special structure using a unique molded bellows, a long drive life is achieved.
Indicators are equipped as standard.
Significantly lighter than the stainless steel body.[Increased flexibility in installation and piping]
The operation port can be set at any position in 4 directions.
Ultra-compact switches for detecting the operating position can be mounted on all four sides.[Visual confirmation of operation]
Indicators are equipped as standard.
- Variations
-
- Model No.MVB※17
- Product name
- Aluminum body
- Connection
- NW16, 25, 40, 50
- Remarks
- Model No.MVB※0
- Product name
- SUS body
- Connection
- NW16, 25, 40, 50
- Remarks
- Discontinued
2025 09 30Old Catalog