Product Details
Pulsed Blow
Large Flow Pulse Blow Valve
- Model No.
- BNPL
NEW
- Industry
A pulse blow valve that reduces air consumption by up to 96% using an intermittent air method.Simply supply compressed air to generate pulse blows - no control equipment required.Available in 4 connection port sizes.
Install directly onto existing steel piping to reduce compressed air usage and contribute to carbon neutrality initiatives.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Eco-Friendly Air Reduction]
Reduces compressed air by 96% compared to continuous blow.
*Reference value based on CKD test conditions.
[Wide Range of Port Sizes]
Available in 4 sizes: 10, 15, 20, and 25.
[Easy installation using existing piping]
Just add this product to continuous blow piping to create a new pulse blower circuit.
[Indicator of number of knob rotations]
Frequency and Duty ratio can be changed. The number of rotations is visualized by the needle with dial.
[Protect dial needle]
Protective cover available as an option.
- Variations
-
- Model No.BNPL
- Product name
- Large Flow Pulse Blow Valve
- Port size(Rc,NPT,G)
- 3/8,1/2,3/4,1
- Remarks