Contact Us

Product Details

Budding products【Special-order product】

Miniature Linear Guide Parallel Gripper【Special specifications】

Model No.
LHB

NEW

Industry

With a body mass of just 11 g and a thickness of only 8 mm, this exceptionally small air gripper fits into the tight spaces of electronic component assembly equipment.Despite its miniature size, it incorporates a linear guide to achieve high accuracy.The version with a cylinder switch — the only one in the industry at this size — contributes to further space savings.

Documents / Download

PDF Catalog

CKD plus Members Only

Features

Variations

Return to Product List