Product Details
Standard cylinders
FP* Series for Food manufacturing processes (High Durability Components) Pencil shaped cylinder
- Model No.
- SCPD3-G-FP1-HP1
FP* Series for food manufacturing processes
- Industry
This is a general purpose miniature cylinder that is our lightest small bore (Φ6 to Φ16) with a round body.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
G-HP1 : Environment Resistant Cylinder. The durability in dusty environments has been greatly improved with strong scrapers and lube keeping structures.

- Features
[Long life in harsh environments]
More than four times the durability and more than 5 million cycles in a dust-proof environment is realized. (Tests based on our terms and conditions)
[Stable operation in harsh environments]
A test which reproduced a dusty environment was carried out. The durability was confirmed in severe testing.
[Cylinder part]
Dust intrusion prevention and lubrication are improved by a scraper and a lub keeper.
[Compact design]
Miniature bore size φ6, φ10, φ16.
Total length is also short in pursuit of compactness.[Compact cylinder switch keeps it even smaller]
Height is reduced by half with compact cylinder switch “T Series”.
- Variations
-
- Model No.SCPD3-G-FP1-HP1
- Product name
- Double acting / high durability, environment resistant, products for food manufacturing processes(High Durability)
- Bore size
- φ6, φ10, φ16
- Stroke
- 5 to 260
- Remarks