Product Details
Standard cylinders
FP* Series for Food manufacturing processes (High Durability Components) Round shaped cylinder
- Model No.
- CMK2-G-FP1-HP1
FP* Series for food manufacturing processes
- Industry
It is a round medium bore sized (Φ20 to Φ40) general purpose cylinder with stainless steel material used for the cylinder tube.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
G-HP1 : Environment Resistant Cylinder. The durability in dusty environments has been greatly improved with strong scrapers and lube keeping structures.sign is very smart looking with a short overall length.

- Features
[Long life in harsh environments]
With more than four times the durability and more than 5 million cycles in a dust-proof environment is realized. (Tests based on our terms and conditions)
[Stable operation in harsh environments]
A test which reproduced a dusty environment was carried out.
The durability was confirmed in severe testing.
[Wide range of choices]
Round general-purpose cylinder that uses stainless steel for the cylinder tube.
A great variety of variations / options, compatible with multiple applications.
- Variations
-
- Model No.CMK2-G-FP1-HP1
- Product name
- Double acting / high durability, environment resistant, products for food manufacturing processes(High Durability)
- Bore size
- Φ20 to Φ40
- Remarks