Product Details
Pilot operated 3-port valves
P4* Series for Rechargeable battery manufacturing processes 3-port pilot operated valve
- Model No.
- 3GA/BR-P4
P4* Series for rechargeable battery manufacturing processes
- Industry
- Assembly
- Semiconductor manufacturing process (post-process)
3-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.
[Cylinder bore size: φ20 to φ100]

- Features
[Reliability]
Superb main valve sliding mechanism realizes low sliding/long service life.
Response time 12 ±2 ms (4G1 type)
Durability count: 100 million times (single solenoid)
Improved responsivity after shutdown.
[Environmental performance]
Continuous energization is made possible by adopting a new coil actuator.
Reduced power consumption is also achieved. (0.35 W, 0.1 W / low exoergic / energy type]
[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.
- Variations
-
- Model No.3GA※R-P4
- Product name
- 3-port single unit valve (Rechargeable battery manufacturing processes)
- Piping port position
- Body piping
- Port size
- Φ1.8, Φ4, Φ6, Φ8, Φ10, RC1/8~3/8
- Remarks
- Model No.3GB※R-P4
- Product name
- 3-port single unit valve (Rechargeable battery manufacturing processes)
- Piping port position
- Base piping
- Port size
- Rc1/8, 1/4
- Remarks