Product Details
Cylinders with linear guide
High Durability Components HP Series Small compact cylinder with linear guide
- Model No.
- MSDG-HP1
High Durability Components HP Series
- Industry
NEW : Added Rechargeable battery manufacturing process (P4※-HP1).
Small bore size series for compact cylinder (SSD) with high precision guide. Bore size is from φ6 to φ16.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Optimized Sliding Section]
Stable operation and long life were realized by the adoption of special compounds for wear resistant packing, the adoption of high frequency grease, and by the optimization of the seal function.
[Long service life]
By optimizing the sliding section, a durability of more than 20 million cycles is realized.
[Stable Operation]
By optimizing the structure of the sliding section, the starting pressure is made constant even in repeated operation frequency.
Since the starting pressure is constant, the operating time is also constant. It contributes to stable operation without frequent stops.
[Same standard dimensions]
It has the same dimensions as the standard type small compact cylinder with linear guide MSDG Series, and can be replaced without changing the design or modifying the equipment.
- Variations
-
- Model No.MSDG-HP1
- Product name
- Double acting, with high precision guide, High durability, long service life (High Durability)
- Bore size
- φ6, φ8, φ12, φ16
- Stroke
- 5~30
- Remarks
- Model No.MSDG-L-P4※-HP1
- Product name
- Double acting, with high precision guide, High durability, for Rechargeable Battery Manufacturing Processes (High Durability)
- Bore size
- φ6, φ8, φ12, φ16
- Stroke
- 5~30
- Remarks