Product Details
Robot Rotary
Robot Rotary
- Model No.
- RJAC
NEW
- Industry
- Handling
- Semiconductor manufacturing process (post-process)
- Conveyance
A new standard in robot handling with a hybrid rotary joint. Supplies air and electricity through the interior to the rotating robot tip, completely eliminating piping and wiring entanglement.
[4 sizes available] Payload (kg): 1, 5, 7, 25

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Hybrid Rotary Joint]
A hybrid structure that integrates a rotary joint and slip ring, enabling both air and electrical transmission.
[Reduced Maintenance]
Fundamentally prevents wire breakage and entanglement, avoiding unexpected line stoppages.[Reduced Installation Time]
No cable slack adjustment required. Anyone can set it up easily.[Shorter Tact]
Enables rotation via the shortest path, significantly reducing the robot's cycle time.
[Space-saving]
Slims down the area around the robot wrist, reducing the risk of interference with peripheral equipment and workpieces.
- Variations
-
- Model No.RJAC
- Product name
- Robot Rotary
- Payload (kg)
- 1, 5, 7, 25
- Remarks