Contact Us

Product Details

Quick Adjuster

Quick Adjuster slim

Model No.
QREC

NEW

Industry
  • Handling
  • Semiconductor manufacturing process (post-process)
  • Conveyance

Low-sliding automatic centering device. Mounted between the robot and hand chuck, the Quick Adjuster slim prevents equipment downtime caused by robot hand misalignment. Achieves high-precision assembly, insertion, and press-fitting processes without the need for expert teaching.
[5 sizes available] Payload (kg): 1, 3, 7, 12, 25

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Eliminates Robot Misalignment]
The low-friction auto-centering mechanism achieves high-precision assembly, insertion, and press-fitting processes without the need for expert teaching.

[High Precision]
With a repeatability of ±0.02 mm, it can be used even in precision processes.

[Lightweight and Compact]
Light and slim. Significantly reduces the load on the robot.

Variations
Model No.QREC
Product name
Quick Adjuster slim
Payload (kg)
1, 3, 7, 12, 25
Remarks

Return to Product List