Product Details
Budding products【Special-order product】
Protective case kit【Japan, EU, USA only release】【Special-order product】
- Model No.
- WD
NEW
- Industry
Protective case kit for IO-Link Wireless device WD.
With a IP65 degree of protection, it is ideal for use in dusty environments and other IO-Link Wireless applications.

- Documents / Download
PDF Catalog
CKD plus Members Only
- Features
Degree of protection IP65. A clear cover that allows the user to confirm the LED is used

Single side or both sides cable outlet can be selected.

- Variations