Contact Us

Product Details

Slider / Rod type

Electric Actuator with Built-in Controller Slider type

Model No.
LRXE-BS

NEW

Industry
  • Assembly
  • Inspection
  • Conveyance

This electric actuator features a built-in controller, which helps save space in the control panel. Three operating modes are available—Solenoid Valve Mode (Single Type), Simple 3-Point Mode, and 4-Point Mode—enabling positioning at up to four points. The built-in, high-output controller improves payload capacity, maximum speed, and acceleration/deceleration, reducing overall positioning time. The actuator section uses an outer rail guide system, creating a compact model with high rigidity. This allows for a smaller actuator, which helps reduce the overall footprint of your equipment.

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Saves Control Panel Space]
By integrating the actuator and controller, there is no need to install a separate controller inside the control panel. This saves a significant amount of control panel space.

[Enables Positioning at Up to 4 Points]
Three operating modes are available—Solenoid Valve Mode (Single Type), Simple 3-Point Mode, and 4-Point Mode—enabling positioning at up to four points. In 4-point mode, you specify a point number using the point number selection bits, and the actuator moves when the point movement command signal is turned ON. If the signal is turned OFF during operation, the actuator will decelerate to a stop.

[Improves Cycle Times]
It incorporates a high-output controller, which improves payload capacity, maximum speed, and acceleration / deceleration to shorten positioning times. The fundamental performance of the actuator has been significantly enhanced.

[Compact, High-Rigidity Body]
The load-bearing guide employs an outer rail system, achieving both high rigidity and a space-saving design in one package.

[Mountable from Both Top and Bottom]
The structure allows for direct installation from both the top and bottom surfaces without needing to disassemble the product. Top-side installation, in particular, can significantly reduce work time.

Variations
Model No.LRXE-BS-04
Product name
Electric actuator with built-in Controllers Slider
Body width
44㎜
Maximum payload (horizontal)
20㎏
Maximum payload (vertical)
9.2㎏
Remarks
Model No.LRXE-BS-05
Product name
Electric actuator with built-in Controllers Slider
Body width
54㎜
Maximum payload (horizontal)
40㎏
Maximum payload (vertical)
14.2㎏
Remarks
Model No.LRXE-BS-08
Product name
Electric actuator with built-in Controllers Slider
Body width
82㎜
Maximum payload (horizontal)
80㎏
Maximum payload (vertical)
43.3㎏
Remarks

Return to Product List