Product Details
Budding products【Special-order product】
LOTO-Function In-Stop Valve Spacer 【Special-order product】
- Model No.
- M4GB2
NEW
- Industry
This is an in-stop valve spacer with a LOTO function.During equipment maintenance, a worker may operate the in-stop valve to change the valve's output status.It is equipped with a keyhole that allows the output status to be locked with a key, preventing another worker from unintentionally resetting the operated in-stop valve.Compliant with LOTO, it supports on-site safety by balancing both security and operability.

- Documents / Download
PDF Catalog
CKD plus Members Only
- Features
[What is the LOTO Function?]
Lockout/Tagout is an important procedure used to protect employees who operate, service, inspect, and maintain machinery from danger.Lockout refers to shutting off the power source of a machine or device, such as a breaker, switch, or valve, and then attaching and locking a device during inspection or maintenance.Tagout is a type of warning tag that is attached to a secure location that has been locked with a lockout device.The machine or equipment cannot be restarted until the tag is removed."Lockout" and "Tagout" are used simultaneously to certify and clearly indicate that the power source has been shut OFF.
- Variations
-
- Model No.M4GB2※R
- Product name
- LOTO-Function In-Stop Valve Spacer Individual wiring manifold【Special-order product】
- Piping port position
- Base
- Port size
- Φ4, Φ6, Φ8, φ1/4in、φ5/16in、Rc1/8, NPT1/8,G1/8
- Remarks
- Model No.M4GB2※R-T
- Product name
- LOTO-Function In-Stop Valve Spacer Reduced wiring manifold【Special-order product】
- Piping port position
- Base
- Port size
- Φ4, Φ6, Φ8, φ1/4in、φ5/16in、Rc1/8, NPT1/8,G1/8
- Remarks
- Model No.MN4GB2※R
- Product name
- LOTO-Function In-Stop Valve Spacer Individual wiring manifold【Special-order product】
- Piping port position
- Base
- Port size
- Φ4, Φ6, Φ8, φ1/4in、φ5/16in、Rc1/8, NPT1/8,G1/8
- Remarks
- Model No.MN4GB2※R-T
- Product name
- LOTO-Function In-Stop Valve Spacer Reduced wiring manifold【Special-order product】
- Piping port position
- Base
- Port size
- Φ4, Φ6, Φ8, φ1/4in、φ5/16in、Rc1/8, NPT1/8,G1/8
- Remarks