Product Details
Compressed air
Portable air supply unit【Japan only release】
- Model No.
- ASU
- Industry
This compact compressor can easily supply clean air to places where compressed air cannot be obtained using only a 100VAC power supply. All necessary equipment is included in the carrying case - portability at its best. It excels in design and plays an active role in every scene, including offices, research laboratories, exhibitions and various events.

- Documents / Download
PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
- Features
[Extremely portable]
Shaped like a compact suitcase, it is easy for all to handle.
All that is needed is a 100VAC power supply, making it ideal for any location from office to an event venue.
[300W type]
This portable air supply unit is the 90 W type. If a higher flow rate is required, a 300 W made-to-order model is also available.
[Received the "Encouragement Award" in the "Ultra" Monodzukuri Parts Award]
This product received the "Encouragement Award" in the "Ultra" Monodzukuri Parts Award sponsored by the Japan Manufacturing Association and the Nikkan Kogyo Newspaper.
- Variations
-
- Model No.ASU-S-C6-1
- Product name
- Portable air supply unit【Japan only release】
- Discharge air quantity
- 19 / 25 ℓ/min (ANR)
- Remarks