Product Details
Cylinders with linear guide
Small compact cylinder with linear guide
- Model No.
- MSDG
- Industry
Small bore size series for compact cylinder (SSD) with high precision guide. Bore size is from φ6 to φ16.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Axial space saving]
Axial direction length and mounting space reduced.[Design with long service life / approx. 4 times greater than conventional]
Oil-impregnated copper alloy bearing is adopted for rod bearing section.
[Piping direction selection]
Piping can be selected from 2 directions of body side surface and bottom surface
[With switch available for φ6 / φ8 size also]
Miniature switch F type available.[Direct mounting from 3 faces]
Can be mounted from the body top surface and side with its square body.
- Variations
-
- Model No.MSDG-L
- Product name
- Double acting / guided / with switch
- Bore size
- φ6, φ8, φ12, φ16
- Standard stroke length
- 5, 10, 15, 20, 25, 30
- Remarks
- Model No.MSDG-LF
- Product name
- Double acting / guided / fine speed / with switch
- Bore size
- φ12, φ16
- Standard stroke length
- 5, 10, 15, 20, 25, 30
- Remarks