Contact Us

Product Details

Vacuum-related products

Ring Blower Type Vacuum Generator

Model No.
VSRL
Industry

Suction and transfer of small, irregularly shaped workpieces such as granules and powders is possible.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Transfer of Irregularly Shaped Workpieces]
Workpieces are suctioned from the intake port, pass through the inside of the vacuum generator, and are discharged from the exhaust port, enabling transfer through tubing.

[Model Selection Based on Workpiece Size and Weight]
Selectable from a minimum flow path diameter of ø2.8 to ø7.5 and a suction flow rate of 50 to 300 L/min (ANR).

Variations
Model No.VSRL-50
Product name
Ring Blower Type Vacuum Generator
Suction Flow Rate
50L/min(ANR)
Suction Port Size
Φ6、Φ8、R1/4
Air Exhaust Port Size
Φ8、R1/8
Remarks
Model No.VSRL-100
Product name
Ring Blower Type Vacuum Generator
Suction Flow Rate
100L/min(ANR)
Suction Port Size
Φ10、Φ12、R1/4
Air Exhaust Port Size
Φ12、R1/4
Remarks
Model No.VSRL-200
Product name
Ring Blower Type Vacuum Generator
Suction Flow Rate
200L/min(ANR)
Suction Port Size
Φ12、R3/8、R1/2
Air Exhaust Port Size
R1/2
Remarks
Model No.VSRL-300
Product name
Ring Blower Type Vacuum Generator
Suction Flow Rate
300L/min(ANR)
Suction Port Size
Φ12、R3/8、R1/2
Air Exhaust Port Size
R1/2
Remarks

Return to Product List