Product Details
Space saving cylinders
Small compact cylinder
- Model No.
- MSD・MSDG
- Industry
Small bore size series for compact cylinder (SSD) Bore size is from φ6 to φ16. Type with high precision guide (MSDG) is also available.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Axial space saving]
Axial direction length and mounting space reduced.[Design with long service life / approx. 4 times greater than conventional]
Oil-impregnated copper alloy bearing is adopted for rod bearing section.[Piping direction selection]
Piping can be selected from 2 directions of body side surface and bottom surface[With switch available for φ6 / φ8 size also]
Miniature switch F type available.[Direct mounting from 3 faces]
Can be mounted from the body top surface and side with its square body.
- Variations
-
- Model No.MSD
- Product name
- Double acting / single rod
- Bore size
- φ6, φ8
- Standard stroke length
- 5, 10, 15, 20, 25, 30
- Remarks
- Model No.MSD-X
- Product name
- Single acting / push
- Bore size
- φ6, φ8
- Standard stroke length
- 5, 10,
- Remarks
- Model No.MSD-Y
- Product name
- Single acting / pull
- Bore size
- φ6, φ8
- Standard stroke length
- 5, 10,
- Remarks
- Model No.MSD-K
- Product name
- Double acting / high load
- Bore size
- φ6, φ8, φ12, φ16
- Standard stroke length
- 5, 10, 15, 20, 25, 30
- Remarks
- Model No.MSD-F
- Product name
- Double acting / single rod / fine speed
- Bore size
- φ6, φ8
- Standard stroke length
- 5, 10, 15, 20, 25, 30
- Remarks
- Model No.MSD-KF
- Product name
- Double acting / high load / fine speed
- Bore size
- φ6, φ8, φ12, φ16
- Standard stroke length
- 5, 10, 15, 20, 25, 30
- Remarks
- Model No.MSDG-L
- Product name
- Double acting / guided / with switch
- Bore size
- φ6, φ8, φ12, φ16
- Standard stroke length
- 5, 10, 15, 20, 25, 30
- Remarks
- Model No.MSDG-LF
- Product name
- Double acting / guided / fine speed / with switch
- Bore size
- φ12, φ16
- Standard stroke length
- 5, 10, 15, 20, 25, 30
- Remarks