Contact Us

Product Details

Space saving cylinders

Small compact cylinder

Model No.
MSD
Industry

Small bore size series for compact cylinder (SSD) Bore size is from φ6 to φ16.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Axial space saving]
Axial direction length and mounting space reduced.

[Design with long service life / approx. 4 times greater than conventional]
Oil-impregnated copper alloy bearing is adopted for rod bearing section.

[Piping direction selection]
Piping can be selected from 2 directions of body side surface and bottom surface

[With switch available for φ6 / φ8 size also]
Miniature switch F type available.

[Direct mounting from 3 faces]
Can be mounted from the body top surface and side with its square body.

Variations
Model No.MSD
Product name
Double acting / single rod
Bore size
φ6, φ8
Standard stroke length
5, 10, 15, 20, 25, 30
Remarks
Model No.MSD-X
Product name
Single acting / push
Bore size
φ6, φ8
Standard stroke length
5, 10,
Remarks
Model No.MSD-Y
Product name
Single acting / pull
Bore size
φ6, φ8
Standard stroke length
5, 10,
Remarks
Model No.MSD-K
Product name
Double acting / high load
Bore size
φ6, φ8, φ12, φ16
Standard stroke length
5, 10, 15, 20, 25, 30
Remarks
Model No.MSD-F
Product name
Double acting / single rod / fine speed
Bore size
φ6, φ8
Standard stroke length
5, 10, 15, 20, 25, 30
Remarks
Model No.MSD-KF
Product name
Double acting / high load / fine speed
Bore size
φ6, φ8, φ12, φ16
Standard stroke length
5, 10, 15, 20, 25, 30
Remarks

Return to Product List