Product Details
F.R.L. Combinations
Outdoor Products WP Series/F.R.L.Combination Unit
- Model No.
- CW※
NEW
Outdoors WP Series
- Industry
[NEW] Safe and Reliable Outdoor Products.
The WP Series Now Supports Combinations.
Modular design with compact and unified dimensions for key components like filters, regulators, and lubricators.
Reduces work-hours for procurement and assembly.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Guaranteed durability for outdoor use]
Durability proven through combined cycle testing, accelerated weathering (sunshine weather meter test), and ozone exposure testing.
A product line-up is also available for minimum ambient temperatures down to -20°C.
[Modular Design Significantly Reduces Work-Hours]
Ordering modular units reduces work-hours for assembly, leak testing, etc.
Eliminates the need for conventionally required nipples, etc.
[All-metal cover and gauge plug]
Improved weather resistance through all-metal construction of general-purpose resin parts.
Furthermore, the lens is made of tempered glass.
[Up to 3-Year Warranty] (Optional*)
To support plant and overseas applications, we offer a warranty of up to 3 years: up to 2 years from delivery to start of use + 1 year from start of use.
(Includes inspection certificate, inspection guidelines, drawings, specifications, and traceability system diagram)
[Leak testing dramatically reduced at assembly points]
On-site leak testing is simplified to just two locations at both ends of the unit.
Significantly reduces inspection time at harsh outdoor sites.
- Variations
-
- Model No.CW※000
- Product name
- F.R.L. combination(Outdoor use)
- Maximum flow rate L/min
- 1200~7500
- Port size(Rc,NPT,G)
- 1/4,3/8,1/2,3/4 1
- Remarks
- Space-saving design integrates filter, regulator, and lubricator.
- Model No.CW※010
- Product name
- W.L. combination (Outdoor use)
- Maximum flow rate L/min
- 1200~7500
- Port size(Rc,NPT,G)
- 1/4,3/8,1/2,3/4 1
- Remarks
- Integrated filter, regulator and lubricator
- Model No.CW※020
- Product name
- F.R combination (Outdoor use)
- Maximum flow rate L/min
- 1200~7500
- Port size(Rc,NPT,G)
- 1/4,3/8,1/2,3/4 1
- Remarks
- Integrated filter and regulator
- Model No.CW※040
- Product name
- W.M combination (Outdoor use)
- Maximum flow rate L/min
- 360~2600
- Port size(Rc,NPT,G)
- 1/4,3/8,1/2,3/4 1
- Remarks
- Integrated filter regulator and mist separator