Contact Us

Product Details

Pilot operated 3-port valves

3-port pilot operated valve

Model No.
3GA/BR
Industry
  • Assembly
  • Semiconductor manufacturing process (post-process)

3-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.
[Cylinder bore size: φ20 to φ100]

Documents / Download

PDF Catalog

Maintenance Parts

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Reliability]
Superb main valve sliding mechanism realizes low sliding/long service life.
Response time 12 ±2 ms (4G1 type)
Durability count: 100 million times (single solenoid)
Improved responsivity after shutdown.

[Environmental performance]
Continuous energization is made possible by adopting a new coil actuator.
Reduced power consumption is also achieved. (0.35 W, 0.1 W / low exoergic / energy type]

[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.

Variations
Model No.3GA※R
Product name
3-port single unit valve
Piping port position
Body piping
Port size
Φ1.8, Φ4, Φ6, Φ8, Φ10, RC1/8~3/8
Remarks
Model No.3GB※R
Product name
3-port single unit valve
Piping port position
Base piping
Port size
Rc1/8, 1/4
Remarks

Return to Product List