Product Details
Environmental Control for Agriculture
LTE-compatible Remote Controller (for agriculture)【Japan only release】
- Model No.
- CRS-AG1
NEW
- Industry
- Controller
It is a remote control panel using an LTE line, and it can control and monitor farms automatically.
With a smartphone, you can control the irrigation of CKD's agricultural solenoid valves, as well as monitor the environment, including temperature and soil moisture.
Remote CKD is easy to deploy, easy to operate, and makes smart agriculture easily achievable.

- Documents / Download
PDF Catalog
CKD plus Members Only
- Features
[Control Inside Vinyl Greenhouses]
Depending on the temperature, side window open/close control and ventilation fan ON/OFF control are possible, enabling remote operation.
Power supply for ventilation fans, pumps, lighting, etc., can be switched ON/OFF remotely and scheduled to turn ON/OFF automatically.[Wide Range of Irrigation Control]
Control up to 18 irrigation solenoid valves.
In schedule mode, select "Daily", "Once", or "Specific day of the week" to enable automatic irrigation.
By installing a flow sensor, you can set the irrigation volume in liters. If water does not flow, abnormalities are detected.
[Environmental Monitoring]
Temperature and soil moisture can be monitored.
Display values and graphs on smartphones, tablets, and PCs.
[Easy Operation]
A user-friendly interface co-created with producers.
Alarm display and email notifications alert you when errors occur.
Data recorded in the cloud, such as temperature, soil moisture values, and irrigation history, can be downloaded as CSV files.
Updates add new features and make them available.
- Variations