Product Details
Air Monitoring Unit
Air Monitoring Unit【Japan only release】
- Model No.
- CVU
NEW
- Industry
- Assembly
- Inspection
- Conveyance
- Air pressure supply
This unit product enables easy monitoring and visualization of compressed air conditions (flow rate/pressure, etc.) in facilities.
By linking with Remote I/O RT Series, one-stop data management is possible.

- Documents / Download
PDF Catalog
User's Manual
CKD plus Members Only
- Features
[One-stop Easy Monitoring]
By using Remote I/O RT Series in combination with dedicated monitoring software (free of charge), the compressed air status (flow rate/pressure, etc.) of equipment can be monitored on a PC in a one-stop operation.
[Compact size with integrated function]
Flow rate sensor, residual pressure discharge valve, and pressure sensor are integrated as a unit.
Space-saving and easy to retrofit to existing facilities.
[One-click monitoring]
Dedicated monitoring software (free of charge) includes default settings for detection items.
Once connected, monitoring can be started with a single click.
- Variations
-
- Model No.CVU-M
- Product name
- システム
- Remarks
- [Recommended] Monitoring unit, RT Series + monitoring dedicated software
- Remarks
- Model No.CVU-T
- Product name
- Single unit
- Remarks
- Monitoring unit only
- Remarks