Product Details
Pulsed Blow
Pulsed Blow Valve
- Model No.
- BNP
NEW
- Industry
- Special purpose / conveyance
- Assembly
Air consumption is reduced by 75% with intermittent air (pulse blowing).
Reducing compressed air contributes to carbon neutrality.

- Documents / Download
PDF Catalog
User's Manual
CKD plus Members Only
- Features
[Eco-friendly through air reduction]
Reduces compressed air by 75% compared to continuous blow.
※This is a reference value under CKD test conditions.
[Two types available]
A gun type has been newly added to the BNP Series lineup.
Can be used selectively depending on the application.
[Easy operation]
Achieve desired pressure with 1 knob to rotate.
[Compact and Space-saving BNP-U]
Compact design allows for installation in tight spaces.
Optional mounting plate available.
[Easy installation]
One-touch fitting on the air supply side (BNP-U).
Electric wiring not required.
- Variations
-
- Model No.BNP-U
- Product name
- Pulsed Blow Valve
- Working pressure
- 0.25 to 0.7MPa
- Port size(Supply port)
- ø8 Push-in fitting
- Remarks
- Model No.BNP-G
- Product name
- Pulsed Blow Gun
- Working pressure
- Port size(Supply port)
- Rc1/4
- Remarks