Product Details
Flow sensors / controllers
Compact flow rate controller RAPIFLOW®
- Model No.
- FCM
- Industry
- Shield gas
- N2 purging related products
- Physicochemical analysis equipment
It is a device that unitizes flow sensor function, proportional control function and valve function, and controls necessary flow rate.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
【RS-485 communication added】
Reliable RS-485 is used for industrial network communication.[IO-Link Compatibility]
IO-Link communication allows for remote operation from the host,
in addition to data collection.
[System Error Detection (predictive maintenance)]
In addition to the accident detection which recognizes the deterioration of sensors and electromagnetic proportional valve, abnormalities including the peripheral system are detected. The IO-Link will output the warning signals.
[Applicable fluids / flow rate range]
Air, nitrogen: 0.015 to 50 ℓ/min
Argon: 0.015 to 50 ℓ/min
Oxygen, city gas, methane, propane: 0.015 to 10 ℓ/min
Hydrogen, helium: 0.06 to 20 ℓ/min[Digital display mounted to make control status visible at a glance]
Digitally displays the flow rate value in 3 digits.
Error and output state (switch output ON / OFF) are displayed.
[High-speed control for 0.5 seconds]
The platinum sensor chip manufactured with silicon micromachining realizes a high-speed control of 0.5 sec.
[Highly reliable flow control]
Reproducibility: ±1% F.S.
Accuracy: ±3% F.S.
- Variations
-
- Model No.FCM
- Product name
- Standard model
- Port size (φ, Rc, UNF)
- 6, 8
- Remarks
- Model No.FCM-L
- Product name
- Low differential pressure model
- Port size (φ, Rc, UNF)
- 1/4, 9/16-18
- Remarks