Product Details
Fixed
Compact arm
- Model No.
- CAW
NEW
- Industry
- Assembly
- Implementation
This compact air balancer supports the holding and operation of tools.
The low-sliding cylinder and highly rigid guide reduces the burden on the operator, and realizes ease of use and workability.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Compact storage]
Achieves both wide range of motion and compact storage.
[Variations tailored to the workpiece]
Select from 2 types to match the load of the tool.
[Reducing the burden on the lower back, mid-back, and shoulders]
Reducing the burden on the lower back, mid-back, and shoulders of workers due to strained posture, etc.
[Reduced arm and wrist strain]
Reduces the burden on workers' arms and wrists.
[Easy installation]
Can be installed on general purpose aluminum frame with a mounting width of 60mm.
- Variations
-
- Model No.CAW-L
- Product name
- low-load model
- payload
- 5㎏
- vertical stroke
- 300㎜
- Remarks
- Model No.CAW-H
- Product name
- high-load model
- payload
- 15㎏
- vertical stroke
- 450㎜
- Remarks