Contact Us

Product Details

General purpose

Direct drive motor (ABSODEX) Driver

Model No.
AXD
Industry
  • Assembly
  • Inspection
  • Special purpose / conveyance
  • Semiconductor manufacturing process (post-process)
  • Semi-automated facilities

AXD Series consists of drivers for AC-type ABSODEX actuators and is compatible with AX1R, AX2R, AX4R, and AX8R. Compared with previous models, these drivers offer improved operability and a more compact design. They support parallel I/O, CC-Link, EtherNet/IP, and EtherCAT.
ABSODEX is a rotary actuator that provides accurate positioning simply by mounting the load directly, without the need to install separate bearings, brackets, or similar components.
It reduces design and assembly time, helping simplify production equipment and improve production efficiency.

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[New compact driver]
Reduces driver volume by up to 50% compared with conventional models, contributing to space saving of the control panel.
USB mini-B is used for connection to a PC for settings.
Network supports CC-Link, EtherCAT, and EtherNet/IP.

[Anyone can use it, right out of the box.]
Added function allows easy program creation with mouse operation.
Anyone can use the PC setting software for easy start-up.

[Reduced Startup Time]
New auto-tuning function enables gain adjustment based on mounted load moment of inertia.Enables significant reduction in gain adjustment time.

Variations
Model No.AXD-SA
Product name
Direct drive motor (ABSODEX) Driver
Driver size (rated output)
Compact (400W)
Remarks
[Interface specifications] CC-Link, EtherCAT, EtherNet/IP
Model No.AXD-HA
Product name
Direct drive motor (ABSODEX) Driver
Driver size (rated output)
Large (800W)
Remarks
[Interface specifications] CC-Link, EtherCAT, EtherNet/IP

Return to Product List