Product Details
Controller
Controller
- Model No.
- KCA
Discontinued some variations
- Industry
- Assembly
- Inspection
Highly functional controller supporting from 1 to a maximum of 4 axes.
A single-axis controller can be used as a multi-axis controller by simply connecting it to the KCA with a link cable.
It can be used for a wide range of applications such as high-tact equipment and sealing applicators.

- Documents / Download
PDF Catalog
User's Manual
CKD plus Members Only
- Features
【Multi-Axis connection is possible.】
A single-axis controller can be converted to a multi-axis controller simply by connecting it to the KCA with a link cable.
Slider (ball screw/belt) and rod type actuators are available.
【High functionality】
High-tact operation is possible.
Programmable interpolation of coordinate axes enables simultaneous control of up to 4 axes for complex sealing operations.
- Variations
-
- Model No.KCA-25-M※-※XC
- Product name
- Controller (master unit)
- Interface specifications
- PIO
- Remarks
- Compatible with KBX and KBZ Series electric actuators
- Model No.KCA-25-M※-※BC
- Product name
- Controller (master unit)
- Interface specifications
- PIO (with expansion I/O unit)
- Remarks
- Compatible with KBX and KBZ Series electric actuators
- Model No.KCA-25-M※-※CC
- Product name
- Controller (master unit)
- Interface specifications
- CC-Link
- Remarks
- Compatible with KBX and KBZ Series electric actuators
- Model No.KCA-25-M※-※DC
- Product name
- Controller (master unit)
- Interface specifications
- DeviceNet
- Remarks
- Compatible with KBX and KBZ Series electric actuators
- Model No.KCA-25-S※-※XX
- Product name
- Controller (device unit)
- Interface specifications
- Same as master unit
- Remarks
- Compatible with KBX and KBZ Series electric actuators
- Model No.KCA-TPH-4C
- Product name
- Teaching Pendant
- Interface specifications
- Remarks
- Model No.KCA-01-M05
- Product name
- Master unit
- Interface specifications
- Remarks
- Discontinued
2023 09 29Old Manual
- Model No.KCA-01-S05
- Product name
- Slave unit
- Interface specifications
- Remarks
- Discontinued
2023 09 29
- Model No.KCA-20-M00
- Product name
- High function master unit
- Interface specifications
- Remarks
- Discontinued
2023 09 29Old Manual
- Model No.KCA-CAR
- Product name
- Regenerative discharge unit
- Interface specifications
- Remarks
- Discontinued
2023 09 29