Product Details
Software
Device Visual Programming Tool
- Model No.
- ExiaStudio(AESM)
- Industry
This PC software enables anyone to easily control various devices without the need for specialized knowledge. It can be used to control our electric actuator ROBODEXPulse, various I/O devices, and can be linked with our image processing visual programming tool "Facilea".

- Documents / Download
PDF Catalog
CKD plus Members Only
- Features
[Easy programming by anyone using only a PC]
Visual programming adopted. Even without programming expertise, PC control program creation is possible with intuitive drag-and-drop operation.
[Simple component control]
Blocks for controlling our electric actuator ROBODEXPulse and I/O device control blocks that use the electric controller as a general-purpose I/O unit are available.
[Various applications linked]
Easily link with PC applications such as the image processing visual programming tool Facilea, Excel, command execution, etc.
[External system integration]
Supports serial communication, TCP communication, MC protocol, etc. Linkage to higher layers such as peripheral devices and production management systems can also be realized.
- Variations
-
- Model No.AESM-EXIA-1
- Product name
- Device Visual Programming Tool
- Remarks
- Model No.AESM-EXIAPRO-1
- Product name
- Device Visual Programming Tool
- Remarks