Contact Us

Product Details

Filters

Siloxane/Ozone Removers

Model No.
SFX

NEW

Industry
  • Semiconductor manufacturing process (post-process)
  • Implementation

This remover is dedicated for the adsorption of siloxane and the decomposition of ozone.
With a high removal rate of 99%, compressed air and nitrogen gas can be used under pressurize.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Target removal substances]
Either siloxane or ozone can be removed with a single model.

[Operating fluid]
Can be used with compressed air or nitrogen gas while in a pressurized state.

[Removal rate]
Achieves high removal performance of 99% or more with our original activated carbon filter.

[Two size variations]
Selectable from two types, standard and high flow rate, depending on the application.

[Space saving]
Modular connection with our air preparation components realize space savings.

Variations
Model No.SFX40-8
Product name
Siloxane/Ozone Remover
Bore size
Rc1/4
Maximum processing flow rate(Siloxane) ※At a primary pressure of 0.7 Mpa
700L/min(ANR)
Maximum processing flow rate(Ozone) ※At a primary pressure of 0.7 Mpa
560L/min(ANR)
Remarks
Model No.SFX40-10
Product name
Siloxane/Ozone Remover
Bore size
Rc3/8
Maximum processing flow rate(Siloxane) ※At a primary pressure of 0.7 Mpa
700L/min(ANR)
Maximum processing flow rate(Ozone) ※At a primary pressure of 0.7 Mpa
560L/min(ANR)
Remarks
Model No.SFX40-15
Product name
Siloxane/Ozone Remover
Bore size
Rc1/2
Maximum processing flow rate(Siloxane) ※At a primary pressure of 0.7 Mpa
700L/min(ANR)
Maximum processing flow rate(Ozone) ※At a primary pressure of 0.7 Mpa
560L/min(ANR)
Remarks
Model No.SFX90-50
Product name
Siloxane/Ozone Remover
Bore size
Rc2
Maximum processing flow rate(Siloxane) ※At a primary pressure of 0.7 Mpa
6300L/min(ANR)
Maximum processing flow rate(Ozone) ※At a primary pressure of 0.7 Mpa
5000L/min(ANR)
Remarks

Return to Product List