Contact Us

Product Details

Special cylinders

2-piston cylinder

Model No.
CY
Industry

High output no-lubrication cylinder with two pistons. Ideal for mounting locations that require high output with no width.

Documents / Download

User's Manual

CKD plus Members Only

Features
Variations
Model No.CY
Product name
Double acting/high output/basic
Bore size (mm)
φ44, φ50, φ56, φ60, φ63, φ70, φ80, φ100
Remarks
Model No.CYP
Product name
Double acting/high output/trunnion mount
Bore size (mm)
φ44, φ50, φ56, φ60, φ63, φ70, φ80, φ100
Remarks
Model No.CYE
Product name
Double acting/high output/spindle mount
Bore size (mm)
φ44, φ50, φ56, φ60, φ63, φ70, φ80
Remarks
Model No.CYF
Product name
Double acting/high output/front hairpin
Bore size (mm)
φ44, φ50, φ56, φ60, φ63, φ70, φ80
Remarks
Model No.CYR
Product name
Double acting/high output/rear hair pin
Bore size (mm)
φ44, φ50, φ56, φ60, φ63, φ70, φ80
Remarks

Return to Product List