Product Details
Controller
Multi-axis controller
- Model No.
- ECMG
NEW
- Industry
- Assembly
- Inspection
[Setting Tool] The setting tool "S-Tools" can be downloaded from the Related page(s) within the ECMG product page.
[NEW] Added Drive Unit for ABSODEX Compact Type
[NEW] I/O Unit Added
[NEW] PROFINET Specification Added
Connectable to various types of actuators and compatible with a wide range of applications. Multi-axis controller for electric actuators that can connect up to 16 axes. Connecting to the multi-axis controller further enhances the performance of the actuator and greatly improves portability and speed performance. Multi-axis connection reduces the installation space. The power supply system can be selected from three types, and the number of connected axes is not limited by the current value.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[I/O Unit Added]
Input devices and output devices can be consolidated into the electric controller.
Realizes reduced wiring and space saving in transfer processes.
[Reduces labor hours]
Support for individual commons eliminates the need for common terminal blocks.
Reduction of common terminal blocks significantly reduces wiring, terminal blocks, and labor hours inside the control panel.
[Multi-axis connection is possible]
Up to 2 axes can be connected per unit, and up to 8 units can be linked to control a maximum of 16 axes. A total of 8 types of actuators are supported.
■Slider type EJSG/EBS-G
■Rod type EBR-G/GSSD2
■Table type FLCR-G
■2-finger Gripper type FLSH-G
■3-finger Gripper typeGCKW
■Rotery type FGRC-G
■Stopper type GSTK
■Guided type GSTG/GSTS/GSTL
[Significantly improved performance]
The multi-axis controller ECMG Series realizes a significant increase in basic actuator performance. Improved payload by speed is up to 5 times higher than conventional models, and maximum speed is up to 2 times higher.
[Contributes to space saving of the control panel]
Units for up to 16 axes can be installed adjacent to each other.
Further downsizing reduces installation space by 40% compared to conventional models.
[Selectable power supply system]
Select from a total of 3 types.
The batch wiring method reduces wiring man-hours. The mixed wiring method has no connection restrictions based on the current value.The individual wiring method ensures high safety with no connection restrictions based on the current value.
- Variations
-
- Model No.ECMG-C
- Product name
- Controller (communication unit)
- Unit name
- Communication unit
- Remarks
- Remarks
- [Interface specifications]
CC-Link, EtherCAT, EtherNet/IP, PROFINET
- Model No.ECMG-D-A
- Product name
- Controller (drive unit : A type)
- Unit name
- Drive unit : A type
- Remarks
- Remarks
- [Compatible actuators]
EJSG, EBS-G, EBR-G, GSSD2, GSTK, GSTG, GSTS, GSTL Series
- Model No.ECMG-D-B
- Product name
- Controller (drive unit : B type)
- Unit name
- Drive unit : B type
- Remarks
- Remarks
- [Compatible Actuators]
FLCR-G, FLSH-G, FGRC-G, GCKW Series
- Model No.ECMG-D-M
- Product name
- Controller (drive unit : M type)
- Unit name
- Drive unit : M type
- Remarks
- Remarks
- [Compatible Actuators]
AX6R Series
- Model No.ECMG-S-X
- Product name
- Controller (IO unit : Input type)
- Unit name
- IO unit : Input type
- Remarks
- Remarks
- ・Input Type 8 points
・ON voltage : 15.6 V or more
・OFF current : 1 mA or less
- Model No.ECMG-S-Y
- Product name
- Controller (IO unit : Output type)
- Unit name
- IO unit : Output type
- Remarks
- Remarks
- ・Output Type 8 points
・Load voltage:DC24V±10%
・Load current:0.1A or less/point
- Model No.ECMG-P
- Product name
- Controller (end unit)
- Unit name
- End unit
- Remarks
- Remarks