Contact Us

Product Details

Guided type

Electric actuator Guided type

Model No.
GSTS
Industry
  • Assembly
  • Handling
  • Inspection

This is a Guided electric actuator featuring the same high rigidity as the air components.
By using the same body as the air components, it achieves unprecedented high rigidity.
The controller can be connected to the high-function ECG Series and Multi-axis controller ECMG Series.
A wide range of interfaces broaden the range of selection.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Inherits the high rigidity of air components]
The use of the same body as pneumatic actuators provide high rigidity not found in conventional electric actuators.

[Connectable to the high-function controller ECG Series]
The controller can be connected to a wide variety of interfaces as well as 64 multi-point positioning and pressing operations.
*IO-Link is only available when an ECG is connected.

Variations
Model No.GSTS-20
Product name
Electric actuator Guided type
Max. payload (horizontal)
4.4kg
Max. payload (vertical)
6.4kg
Stroke
25, 50mm
Remarks
Model No.GSTS-32
Product name
Guided type
Max. payload (horizontal)
9.2kg
Max. payload (vertical)
11.6kg
Stroke
25, 50mm
Remarks
Model No.GSTS-50
Product name
Electric actuator Guided type
Max. payload (horizontal)
14.8kg
Max. payload (vertical)
19.6kg
Stroke
25, 50mm
Remarks

Return to Product List