Contact Us

Product Details

Gripper type

Electric Actuator 3-Finger Gripper

Model No.
GCKW
Industry
  • Assembly
  • Handling
  • Inspection

This is a 3-Finger Gripper electric actuator featuring the same high rigidity as air components.
By using the same body as the air components, it achieves unprecedented high rigidity.
The controller can be connected to the high-function ECG Series and Multi-axis controller ECMG Series.
A wide range of interfaces broaden the range of selection.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Inherits the high rigidity of air components]
The use of the same body as pneumatic actuators provide high rigidity not found in conventional electric actuators.

[Connectable to the high-function controller ECG Series]
The controller can be connected to a wide variety of interfaces as well as 64 multi-point positioning and pressing operations.
*IO-Link is only available when an ECG is connected.

Variations
Model No.GCKW-16
Product name
Electric Actuator 3-Finger Gripper
Max. gripping force
7N
Stroke
4mm
Max. operation speed
50mm/s
Remarks
Model No.GCKW-20
Product name
Electric Actuator 3-Finger Gripper
Max. gripping force
16N
Stroke
4mm
Max. operation speed
50mm/s
Remarks
Model No.GCKW-25
Product name
Electric Actuator 3-Finger Gripper
Max. gripping force
29N
Stroke
6mm
Max. operation speed
50mm/s
Remarks

Return to Product List