Product Details
Controller
Controller【Japan only release】
- Model No.
- ESC3
- Industry
- Environmental durability
- Assembly
- Handling
- Inspection
No dedicated software is required and various settings can be completed on site. Furthermore, there are 3 input signals which do not require any programming. This compatible actuator is a new type of electric actuator featuring the same ease of use and high rigidity as air components. Wide range of choices.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[No dedicated tools are required. Easy on-site configuration]
The stop position is adjusted by turning the manual operation knob to the position where the cylinder switch responds.
The speed is set by the rotary DIP switch on the controller.
[Operation is possible with only 3 input signals]
No programming is required.
Simple wiring is all that is required for operation.
- Variations
-
- Model No.ESC3
- Product name
- Controller【Japan only release】
- Interface specifications
- PIO
- Remarks
- Connect to Electric actuators DSSD2, DSTK, DSTG, DSTS, DSTL, DMSDG, DLSH, DCKW Series