Contact Us

Product Details

Stopper type

Electric actuator Stopper type

Model No.
DSTK
Industry
  • Assembly
  • Handling
  • Inspection

Stopper type electric actuator featuring easy handling and
 high rigidity of air components.
By using the same body as the air components, it achieves unprecedented high rigidity.
The controller can be connected to the compact ESC4 Series.
No dedicated software is required and various settings can be completed on site.
Furthermore, there are 3 input signals which do not require any programming.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[No dedicated tools are required. Easy on-site configuration]
The stop position is adjusted by turning the manual operation knob to the position where the cylinder switch responds.
The speed is set by the rotary switch on the controller.
By adding an operation mode, JOG operation and alarm reset can be also manually operated.

[Operation is possible with only 3 input signals]
No programming is required.
Simple wiring is all that is required for operation.

[Inherits the high rigidity of air components]
The use of the same body as pneumatic actuators provide high rigidity not found in conventional electric actuators.

Variations
Model No.DSTK-20
Product name
Electric actuator Stopper type
Max. thrust
62N
Stroke
10, 20mm
Max. speed
135mm/s
Remarks
Model No.DSTK-32
Product name
Electric actuator Stopper type
Max. thrust
137N
Stroke
10, 20mm
Max. speed
180mm/s
Remarks
Model No.DSTK-50
Product name
Electric actuator Stopper type
Max. thrust
129N
Stroke
20, 30mm
Max. speed
144mm/s
Remarks

Return to Product List