Product Details
Silencers
P4* Series for Rechargeable battery manufacturing processes Exhaust cleaner
- Model No.
- FA
P4* Series for rechargeable battery manufacturing processes
- Industry
Exhaust cleaner effectively removes dust and oil mist in compressed air exhausted from pneumatic components such as solenoid valves and cylinders, reduces exhaust noise and improves the factory environment. Oil mist collection efficiency maintaining a clean factory environment is 99.9% or more.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Exhaust noise/oil mist minimized]
Oil mist collection efficiency 99.9% or more.
Noise reduction effect of 35 dB or more.
With a wide range of models, processing flow rates range from 0.3 to 10 m3/min (ANR).
- Variations
-
- Model No.FA331
- Product name
- Compact type (Rechargeable battery manufacturing processes)
- Port size(Rc)
- 3/8
- Noise reduction effect (dB)
- 35 or more
- Remarks
- Model No.FA431
- Product name
- Standard type (Rechargeable battery manufacturing processes)
- Port size(Rc)
- 1/2
- Noise reduction effect (dB)
- 35 or more
- Remarks
- Model No.FA531
- Product name
- Large type (Rechargeable battery manufacturing processes)
- Port size(Rc)
- 3/4
- Noise reduction effect (dB)
- 35 or more
- Remarks
- Model No.FA631
- Product name
- Large type (Rechargeable battery manufacturing processes)
- Port size(Rc)
- 1
- Noise reduction effect (dB)
- 35 or more
- Remarks
- Model No.FA731
- Product name
- Large bore size (Rechargeable battery manufacturing processes)
- Port size(Rc)
- 1 1/2
- Noise reduction effect (dB)
- 35 or more
- Remarks
- Model No.FA831
- Product name
- Large bore size (Rechargeable battery manufacturing processes)
- Port size(Rc)
- 2
- Noise reduction effect (dB)
- 35 or more
- Remarks