Product Details
Pilot operated 3, 4, 5-port solenoid valves
P4* Series for Rechargeable battery manufacturing processes Pilot operated 3, 5-port valve
- Model No.
- 4GD/ER-P4・M4GD/ER-P4・MN4GD/ER-P4
P4* Series for rechargeable battery manufacturing processes
- Industry
3, 5-port standard valve with improved environmental performance, safety, reliability, and ease of use.
[Cylinder bore size: φ20 to φ100]
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Supports serial communication]
IO-Link added in December 2020
CC-Link IE Field added in November 2020
EtherNet/IP, DeviceNet, EtherCAT, CC-Link, CC-Link IE Field Basic, CC-Link IE Field, PROFINET, PROFI-BUS DP, IO-Link[Environmental performance]
Reduces power consumption by adopting a new coil actuator. (0.35 W)[Helps prevent misoperation problems]
Both metal base and resin block have internal exhaust check valve (model No. instruction)
Prevents backflow of air at the time of exhaust, preventing cylinder malfunction.[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.
- Variations
-
- Model No.3GD※R-P4
- Product name
- 3-port single unit valve (Rechargeable battery manufacturing processes)
- Piping port position
- Body piping
- Port size
- Push-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4
- Remarks
- Model No.4GD※R-P4
- Product name
- 5-port single unit valve (Rechargeable battery manufacturing processes)
- Piping port position
- Body piping
- Port size
- Push-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4
- Remarks
- Model No.3GE※R-P4
- Product name
- 3-port single unit valve (Rechargeable battery manufacturing processes)
- Piping port position
- Base piping
- Port size
- Rc1/8, 1/4
- Remarks
- Model No.4GE※R-P4
- Product name
- 5-port single unit valve (Rechargeable battery manufacturing processes)
- Piping port position
- Base piping
- Port size
- Rc1/8, 1/4, 3/8
- Remarks
- Model No.M4GD※R-P4
- Product name
- Individual wiring manifold (Rechargeable battery manufacturing processes)
- Piping port position
- Body piping
- Port size
- Push-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4
- Remarks
- Model No.M4GE※R-P4
- Product name
- Individual wiring manifold (Rechargeable battery manufacturing processes)
- Piping port position
- Base piping
- Port size
- Push-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4
- Remarks
- Model No.M4GD※R-T※-P4
- Product name
- Reduced wiring manifold (Rechargeable battery manufacturing processes)
- Piping port position
- Body piping
- Port size
- Push-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4
- Remarks
- Model No.M4GE※R-T※-P4
- Product name
- Reduced wiring manifold (Rechargeable battery manufacturing processes)
- Piping port position
- Base piping
- Port size
- Push-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4
- Remarks
- Model No.MN4GD※R-P4
- Product name
- Individual wiring block manifold (Rechargeable battery manufacturing processes)
- Piping port position
- Body piping
- Port size
- Push-in fitting φ4, φ6, φ8, M5, Rc1/8
- Remarks
- Model No.MN4GE※R-P4
- Product name
- Individual wiring block manifold (Rechargeable battery manufacturing processes)
- Piping port position
- Base piping
- Port size
- Push-in fitting φ4, φ6, φ8
- Remarks
- Model No.MN4GD※-T※-P4
- Product name
- Reduced wiring block manifold (Rechargeable battery manufacturing processes)
- Piping port position
- Body piping
- Port size
- Push-in fitting φ4, φ6, φ8
- Remarks
- Model No.MN4GE※R-T※-P4
- Product name
- Reduced wiring block manifold (Rechargeable battery manufacturing processes)
- Piping port position
- Base piping
- Port size
- Push-in fitting φ4, φ6, φ8
- Remarks