Product Details
Direct acting 3-port solenoid valves
P4* Series for Rechargeable battery manufacturing processes Pneumatic valve
- Model No.
- 3PA/B・M3PA/B
P4* Series for rechargeable battery manufacturing processes
- Industry
Direct acting universal pressurized 3-port valves usable with a working pressure of 0.7 MPa to low vacuum. Contributes to the construction of systems for low pressure/vacuum.
[Cylinder bore size: φ16 to φ40]

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Compact size with large flow rate]
Effective cross-sectional area
3PA/B1: 2 ㎟
3PA/B2: 5 ㎟[Universal pressurized method]
Switchable between NO and NC.[Easy maintenance]
Piping, mounting direction, manual operation set in one direction.
Space saving installation possible.
- Variations
-
- Model No.3PA※
- Product name
- Single valve (Rechargeable battery manufacturing processes)
- Piping port position
- Body piping
- Port size
- Push-in fitting φ4, φ6, φ8, M5, Rc1/8
- Remarks
- Model No.3PB※
- Product name
- Single valve (Rechargeable battery manufacturing processes)
- Piping port position
- Sub-plate piping
- Port size
- Rc1/8, 1/4
- Remarks
- Model No.M3PA※
- Product name
- Individual wiring manifold (Rechargeable battery manufacturing processes)
- Piping port position
- Body piping
- Port size
- Push-in fitting φ4, φ6, φ8, M5, Rc1/4, 1/8
- Remarks
- Model No.M3PB※
- Product name
- Individual wiring manifold (Rechargeable battery manufacturing processes)
- Piping port position
- Sub-plate piping
- Port size
- Push-in fitting φ4, φ6, φ8, M5, Rc1/4, 1/8
- Remarks