Product Details
Chucks
P4* Series for Rechargeable battery manufacturing processes Hollow chuck
- Model No.
- CKF-P4※
P4* Series for rechargeable battery manufacturing processes
- Industry
Hollow chuck which enables multi-function installation with a lightweight, compact design.
[Operating stroke length] 5, 7, 8, 16 mm
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Hollow hole equipped]
Pusher, air blow, or sensor can be installed in the hollow.[Hollow fixed]
Fixed type not affected by the operation of the jaw.[Combination adjustments unnecessary]
Operating stroke length of the jaw is long and no adjustment is necessary.[Open / close confirmation switch]
2 proximity switches can be installed.
- Variations
-
- Model No.CKF-P4※
- Product name
- Double acting (Rechargeable battery manufacturing processes)
- Bore size
- φ30, φ40, φ50, φ80
- Hollow diameter
- φ5.5, φ8.4, φ10.4, φ12, φ16
- Port size
- M5
- Remarks
- Model No.CKF-※-O-P4※
- Product name
- Single acting (normally open) (Rechargeable battery manufacturing processes)
- Bore size
- φ30, φ40, φ50, φ80
- Hollow diameter
- φ5.5, φ8.4, φ10.4, φ12, φ16
- Port size
- M5
- Remarks
- Model No.CKF-※-C-P4※
- Product name
- Single acting (normally closed) (Rechargeable battery manufacturing processes)
- Bore size
- φ30, φ40, φ50, φ80
- Hollow diameter
- φ5.5, φ8.4, φ10.4, φ12, φ16
- Port size
- M5
- Remarks