Product Details
Solenoid valves for dedicated fluids
P4* Series for Rechargeable battery manufacturing processes Pilot operated 2-port solenoid valve for compressed air
- Model No.
- EXA
P4* Series for rechargeable battery manufacturing processes
- Industry
Compact pilot operated solenoid valve for compressed air control. Ideal for air blowing applications and contributes to environment-friendly equipment and systems.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Low power consumption]
Energy saving actuator with 0.6 W power consumption, PC direct drive possible.[Large flow rate]
Control of large flow rate with pilot operated diaphragm drive.
- Variations
-
- Model No.EXA
- Product name
- Aluminum body (Rechargeable battery manufacturing processes)
- Working pressure (MPa)
- 0.01 to 0.7
- Remarks