Product Details
Solenoid valves for various fluids
WP Series for Outdoors Direct acting 2, 3-port solenoid valve (general purpose valve)
- Model No.
- AB-W・AG-W
Outdoors WP Series
- Industry
Ⅾirect-acting 2 ,3-port solenoid valve (General- purpose valve) developed for outdoor specifications. Corresponds to various fluids.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Low temperature use]
Minimum ambient temperature -20°C compatible products[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared
[Envisioning Harsh Environments]
Weather resistance is improved by using metal for the resin parts of general-purpose items.[Ideal for applications that take a long time to operate]
3-year warranty product as an option
- Variations
-
- Model No.AB41-DW
- Product name
- 2-port valve
- Port size (Rc, NPT, G)
- 1/4,3/8,1/2
- Ambient temperature
- -20℃~60℃
- Remarks
- Model No.AB41-EW
- Product name
- 2-port valve
- Port size (Rc, NPT, G)
- 1/4,3/8,1/2
- Ambient temperature
- -10℃~60℃
- Remarks
- Model No.AG41-EW
- Product name
- 3-port valve
- Port size (Rc, NPT, G)
- 1/4,3/8
- Ambient temperature
- -20℃~60℃
- Remarks
- Model No.AG41-DW
- Product name
- 3-port valve
- Port size (Rc, NPT, G)
- 1/4,3/8
- Ambient temperature
- -10℃~60℃
- Remarks