Product Details
Drain dischargers
WP Series for Outdoors Drain Separator
- Model No.
- FXW※-W
Outdoors WP Series
- Industry
Drain separator developed for outdoor use. Guaranteed durability in outdoor use. We also consider low temperature specifications.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Developed an outdoor drain separator]
Excellent drainage countermeasures even with outdoor piping[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared.
[Envisioning Harsh Environments]
Weather resistance is improved by using metal for the resin parts of general-purpose items.[Low temperature use]
Minimum ambient temperature -20°C compatible products[Ideal for applications that take a long time to operate]
3-year warranty product as an option
- Variations
-
- Model No.FXW1004
- Product name
- Drain separator
- Port size (Rc, NPT, G)
- 1/4, 3/8
- Remarks
- Model No.FXW1011
- Product name
- Drain separator
- Port size (Rc, NPT, G)
- 1/4, 3/8, 1/2
- Remarks
- Model No.FXW1037
- Product name
- Drain separator
- Port size (Rc, NPT, G)
- 3/4, 1
- Remarks