Product Details
Standard cylinders
High Durability Components HP Series (Environment Resistant) Pencil shaped cylinder
- Model No.
- SCPD3-G-HP1
High Durability Components HP Series
- Industry
NEW : Added Food Manufacturing Process (FP1-G-HP1).
The lightest miniature series with the smallest bore size (φ6 to φ16) among general purpose cylinders. Space saving with compact standard switch ”T Series”.
G-HP1 : Environment Resistant Cylinder. The durability in dusty environments has been greatly improved with strong scrapers and lube keeping structures. Sign is very smart looking with a short overall length.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Long life in harsh environments]
More than four times the durability and more than 5 million cycles in a dust-proof environment is realized. (Tests based on our terms and conditions)
[Stable operation in harsh environments]
A test which reproduced a dusty environment was carried out.
The durability was confirmed in severe testing.
[Cylinder part]
Dust intrusion prevention and lubrication are improved by a scraper and a lub keeper.
[Compact design]
Miniature bore size φ6, φ10, φ16.
Total length is also short in pursuit of compactness.
- Variations
-
- Model No.SCPD3-G-HP1
- Product name
- Double acting / high durability, environment resistant (High Durability)
- Bore size
- Φ6~Φ16
- Stroke
- 5~260
- Remarks
- Model No.SCPD3-G-FP1-HP1
- Product name
- Double acting / high durability, environment resistant, products for food manufacturing processes(High Durability)
- Bore size
- φ6, φ10, φ16
- Stroke
- 5 to 260
- Remarks