Product Details
Space saving cylinders
High Durability Components HP Series (Environment Resistant) Compact cylinder
- Model No.
- SMG-G-HP1
High Durability Components HP Series
- Industry
Light weight, space-saving, compact cylinder with a simple shape for easier mounting. Detection switch fits into the body with barely any protrusion.
G-HP1 : Environment Resistant Cylinder. The durability in dusty environments has been greatly improved with strong scrapers and lube keeping structures.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Long life in harsh environments]
More than four times the durability and more than 5 million cycles in a dust-proof environment is realized. (Tests based on our terms and conditions)[Stable operation in harsh environments]
A test which reproduced a dusty environment was carried out.
The durability was confirmed in severe testing.[Cylinder part]
Dust intrusion prevention and lubrication are improved by a scraper and a lub keeper.[Simple shape for flexible mounting]
Integration of mount block enables flexible selection from five direct mounting surfaces as standard.
- Variations
-
- Model No.SMG-G-HP1
- Product name
- Double acting / high durability, environment resistant (High Durability Component)
- Bore size
- Φ6~Φ32
- Stroke
- 5~100
- Remarks